3.1.1 Terminal Application
The demo application system mentioned in ATA8510-EK1 Evaluation Kit supports a PC terminal application, and it can display the internal status information on the terminal. The user can easily adapt the application code to their requirement, and send the output signals to the terminal application. For more information on the evaluation kit and terminal window, refer to the User Guide for the Evaluation Kit ATA8510-EK1.