3.2.8.7.1 Wi-Fi System Interface
- SYS_RNWF Wi-Fi Mode Enum
- SYS_RNWF Wi-Fi Parameters Struct
- SYS_RNWF Wi-Fi Security Enum
- SYS_RNWF Wi-Fi Bluetooth Interface Type Enum
- SYS_RNWF Wi-Fi Bluetooth Antenna Mode Enum
SYS_RNWF Wi-Fi Mode Enum
Sets the Wi-Fi mode of
operation
typedef enum {
SYS_RNWF_WIFI_MODE_STA, /**<Station (STA) mode of WiFi operation*/
SYS_RNWF_WIFI_MODE_AP, /**<Software Access Point (SoftAP) mode of WiFi operation*/
}SYS_RNWF_WIFI_MODE_t;SYS_RNWF Wi-Fi Parameters Struct
The Wi-Fi parameters are listed
below:
typedef struct {
SYS_RNWF_WIFI_MODE_t mode; /**<Wi-Fi operation mode ::RNWF_WIFI_MODE_t either STA or SoftAP */
const char *ssid; /**<Wi-Fi SSID of Home AP or SoftAP */
const char *passphrase; /**<Wi-Fi Passphrase of Home AP or SoftAP*/
SYS_RNWF_WIFI_SECURITY_t security; /**<Wi-Fi Secrity mode ::RNWF_WIFI_SECURITY_t */
uint8_t autoconnect; /**<Wi-Fi autoconnect, SoftAP */
uint8_t channel; /**Wi-Fi Operating Channel Number*/
bool ssidVisibility; /**<Wi-Fi SSID Visibility*/
}SYS_RNWF_WIFI_PARAM_t;SYS_RNWF Wi-Fi Security Enum
Wi-Fi security
modes.
typedef enum
{
/**<OPEN mode, no security*/
SYS_RNWF_WIFI_SECURITY_OPEN,
/**<RSVD mode*/
SYS_RNWF_WIFI_RSVD,
/**<WPA2 Mixed mode TKIP/CCMP*/
SYS_RNWF_WIFI_SECURITY_WPA2_MIXED,
/**<WPA2 CCMP*/
SYS_RNWF_WIFI_SECURITY_WPA2,
/**<WPA3 Transition Mode*/
SYS_RNWF_WIFI_SECURITY_WPA3_TRANS,
/**<WPA3 mode*/
SYS_RNWF_WIFI_SECURITY_WPA3,
}SYS_RNWF_WIFI_SECURITY_t;SYS_RNWF Wi-Fi Bluetooth Interface Type Enum
BT/Wi-Fi coexistence arbiter interface type
/**<BT/Wi-Fi coexistence arbiter interface type*/ typedef enum { THREE_WIRE, /**<(BT_Act, BT_Prio, WLAN_Act)*/ TWO_WIRE, /**< (BT_Prio, WLAN_Act)*/ }SYS_RNWF_WIFI_BT_INF_TYP;
SYS_RNWF Wi-Fi Bluetooth Antenna Mode Enum
BT/Wi-Fi coexistence arbiter antenna mode
/**<BT/Wi-Fi coexistence arbiter antenna mode*/
typedef enum
{
Dedicated_Antenna,
Shared_Antenna,
}ANTENNA_MODE;