3.2.8.7.3 OTA Services Interface
List of options for OTA service:
OTA Service Enum
typedef enum { SYS_RNWF_OTA_ENABLE, /**<Connected to MQTT broker event */ SYS_RNWF_OTA_DISABLE, /**<Connected to MQTT broker event */ SYS_RNWF_OTA_REQUEST, /**<Connected to MQTT broker event */ SYS_RNWF_OTA_SET_CALLBACK, /**<Register OTA application callback*/ SYS_RNWF_OTA_SET_SRVC_CALLBACK, SYS_RNWF_OTA_AUTO_MODE, /**<OTA Auto mode, triggered reqularly*/ SYS_RNWF_OTA_DFU_INIT, /**<OTA Trigger, Actual programming start*/ SYS_RNWF_OTA_DFU_WRITE, /**<OTA Write, Writes the FW max 4096 bytes*/ SYS_RNWF_OTA_DFU_ERASE, /**<OTA Erase, Erases the given size*/ SYS_RNWF_OTA_DFU_ERROR, SYS_RNWF_OTA_DFU_IDLE, }SYS_RNWF_OTA_SERVICE_t;
RNWF OTA Event Enum
OTA Service Event
list.
typedef enum { SYS_RNWF_EVENT_MAKE_UART, /**<Change to UART mode */ SYS_RNWF_EVENT_DWLD_START, /**<FW Download complete */ SYS_RNWF_EVENT_DWLD_DONE, /**<FW Download complete */ }SYS_RNWF_OTA_EVENT_t;
RNWF OTA Modes Enum
typedef enum { SYS_RNWF_OTA_EVENT_MAKE_UART, /**<Change to UART mode */ SYS_RNWF_OTA_EVENT_IMAGE_INFO, /**<Inform Image details */ SYS_RNWF_OTA_EVENT_FILE_CHUNK, /**<FW Downloaded file chunk */ SYS_RNWF_OTA_EVENT_DWLD_START, /**<FW Download complete */ SYS_RNWF_OTA_EVENT_DWLD_DONE, /**<FW Download done */ SYS_RNWF_OTA_EVENT_DOWNLOAD_FAIL, SYS_RNWF_OTA_EVENT_CONFIG_INFO, }SYS_RNWF_OTA_EVENT_t;
OTA Chunk Header Struct
OTA Chunk
struct:
typedef struct { uint32_t chunk_addr; uint32_t chunk_size; uint8_t *chunk_ptr; }SYS_RNWF_OTA_CHUNK_t;
OTA Header
struct:
typedef struct { uint32_t seq_num; uint32_t fw_ver; uint32_t start_addr; uint32_t img_len; }SYS_RNWF_OTA_HDR_t;
OTA Configuration Parameters Enum
typedef enum { SYS_RNWF_OTA_CFG_PARAM_PORT, SYS_RNWF_OTA_CFG_PARAM_SERVER, SYS_RNWF_OTA_CFG_PARAM_FILE, SYS_RNWF_OTA_CFG_PARAM_TYPE, SYS_RNWF_OTA_CFG_PARAM_MAX, }SYS_RNWF_OTA_CFG_PARAM_t;
OTA Configuration Struct
typedef struct { SYS_RNWF_NET_SOCKET_t socket; /**<Socket handler for HTTP link*/ SYS_RNWF_OTA_MODES_t mode; /**<Active OTA mode */ SYS_RNWF_OTA_IMAGE_t type; /**<Image type */ const char *file; /**<Image File Name */ const char *certificate; }SYS_RNWF_OTA_CFG_t;
OTA Image Enum
typedef enum { SYS_RNWF_OTA_LOW_FW, /**<FW at lower slot */ SYS_RNWF_OTA_HIGH_FW, /**<FW at higher slot */ SYS_RNWF_OTA_FILESYSTEM, /**<Files system slot*/ }SYS_RNWF_OTA_IMAGE_t;