2.1.1 Software Input to the Signal Routing Port Pin
The LATW register acts as a software input to the Signal Routing Port. When the user chooses
LATWn bit from the PORTWINx register selections, a software write to the LATWn bit can change the
status of the RWn signal routing port pin. This is analogous to a regular I/O port with output
buffers enabled (TRISx = 0), where writing to the LATx register changes the output
on the corresponding I/O pins. Refer to Firmware-Driven Peripheral Operation for an application use case.
Important: Software writes to LATW register will only take effect on a signal routing port pin when the
appropriate PORTWINx register has selected LATWn bit as the input source for that signal routing
port pin.