2.1.2 Shifted Input to the Signal Routing Port Pin
One of the input selections to the RWn signal routing port pin through the PORTWINx register is the input from the next immediate signal routing port pin RW[n+1]. This allows the user to program the Signal Routing Port to operate as a shift register. Refer to Shift Register Operation for an application use case.