2.1.4 Peripheral Input to the Signal Routing Port Pin
The Signal Routing Port module also offers the flexibility of connecting a variety of CIPs already present on the device as an input source to the signal routing port pins using the PORTWINx registers. This creates an opportunity for the user to interconnect two peripherals virtually or to form hardware state machines. Refer to Internal Peripheral Connection and Hardware State Machines for some application use cases.
The list of peripherals connected to the Signal Routing Port varies by signal routing port pin and device. Refer to the device data sheet for more information.