25.1.6.2 Gated Timer Mode
Gated Timer mode uses the signal input (SSEL) to control whether or not the SMTxTMR will increment. Upon a falling edge of the signal, the SMTxCPW register will update to the current value of the SMTxTMR. Example waveforms for both repeated and single acquisitions are provided in figures below.
![](GUID-AA7B4881-892D-4FF9-9E77-566BF3050C2A-low.png)
![](GUID-5193E0BC-AD36-4779-9539-D397CE6F76F7-low.png)