25.1.6.9 Counter Mode
This mode increments the timer on each pulse of the signal input. This mode is asynchronous to the SMT clock and uses the signal input as a time source. The SMTxCPW register will be updated with the current SMTxTMR value on the falling edge of the window input. See the figure below.
![](GUID-E23DD75B-F885-41E1-A37B-618A9F051A60-low.png)