10.8.12 FSR

Indirect Address Register. The FSR value is the address of the data to which the INDF register points.
Name: FSRx
Offset: 0xFE9,0xFE1,0xFD9

Bit 15141312111098 
     FSRH[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 FSRL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:8 – FSRH[3:0]

Most Significant address of INDF data

Bits 7:0 – FSRL[7:0]

Least Significant address of INDF data