10.8.2 PCLAT

Program Counter Latches. Holding register for bits [21:9] of the Program Counter (PC). Reads of the PCL register transfer the upper PC bits to the PCLAT register. Writes to PCL register transfer the PCLAT value to the PC.
Name: PCLAT
Offset: 0xFFA

Bit 15141312111098 
    PCLATU[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 PCLATH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 12:8 – PCLATU[4:0] Upper PC Latch register

Holding register for Program Counter bits [21:17]

Bits 7:0 – PCLATH[7:0] High PC Latch register

Holding register for Program Counter bits [16:8]