10.8.10 PREINC

Indirect Data Register with pre-increment. This is a virtual register. The GPR/SFR register addressed by the FSRx register plus 1 is the target for all operations involving the PREINCx register. FSRx is incremented before the read or write operation.
Name: PREINCx
Offset: 0xFEC,0xFE4,0xFDC

Bit 76543210 
 PREINC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – PREINC[7:0]