10.8.9 POSTINC

Indirect Data Register with post increment. This is a virtual register. The GPR/SFR register addressed by the FSRx register is the target for all operations involving the POSTINCx register. FSRx is incremented after the read or write operation.
Name: POSTINCx
Offset: 0xFEE,0xFE6,0xFDE

Bit 76543210 
 POSTINC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – POSTINC[7:0]