10.8.8 POSTDEC

Indirect Data Register with post decrement. This is a virtual register. The GPR/SFR register addressed by the FSRx register is the target for all operations involving the POSTDECx register. FSRx is decrememted after the read or write operation.
Name: POSTDECx
Offset: 0xFED,0xFE5,0xFDD

Bit 76543210 
 POSTDEC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – POSTDEC[7:0]