11.1.8.11 PLL Characteristics
The following characteristics apply to CPUPLL, DDRPLL, IMGPLL, SYSPLL, BAUDPLL, AUDIOPLL and ETHPLL and are provided for register PMC_PLL_ACR programmed to the recommended value 0x00070010.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VDDIN33 | Supply voltage range (VDDIN33) (1) | – | 3.0 | 3.6 | V |
VDDCORE | Supply voltage range (VDDCORE) | – | 1.12 | 1.21 | V |
IVDDIN33 | Current consumption (VDDIN33)(2) | fCOREPLLCK = 1.0 GHz | – | 2.9 | mA |
IVDDCORE | Current consumption (VDDCORE)(2) | – | 3.5 | mA | |
tSTART | Start-up time(2) | To reach 95% of target frequency | – | 50 | μs |
fIN | Input frequency range | – | 10 | 50 | MHz |
fCOREPLLCK | COREPLLCK frequency range | – | 600 | 1200 | MHz |
fIOPLLCK | IOPLLCK(3) frequency range | – | – | 100 | MHz |
Note:
- The PLLs are powered by the 2.5V regulated output, which is supplied from VDDIN33.
- Simulation data
- IOPLLCK is available on the AUDIOPLL only and corresponds to the AUDIOCLK pin.
Symbol | Parameter(1) | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
fCPUPLLCK | CPUPLLCK frequency range | – | – | 1000 | MHz |
fDDRPLLCK | DDRPLLCK frequency range | – | – | 533 | MHz |
fIMGPLLCK | IMGPLLCK frequency range | – | – | 266 | MHz |
fSYSPLLCK | SYSPLLCK frequency range | – | – | 416 | MHz |
fBAUDPLLCK | BAUDPLLCK frequency range | – | – | 208 | MHz |
fAUDIOPLLCK | AUDIOPLLCK frequency range | – | – | 200 | MHz |
fETHPLLCK | ETHPLLCK frequency range | – | – | 125 | MHz |
Note:
- Simulation data