11.1.8.7 Main RC Oscillator
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VDDIN33 | Supply voltage range (VDDIN33) (1) | – | 3.0 | 3.6 | V |
IDDIN33 | Current consumption (VDDIN33)(2) | – | – | 200 | μA |
tSTART | Start-up time(2) | – | – | 15 | μs |
f0 | Nominal output frequency | 12 | MHz | ||
fACC | Output frequency accuracy | 0°C < TJ < +50°C | – | ±2 | % |
-20°C < TJ < +70°C(2) | – | ±3 | % | ||
Over the applicable TJ range | – | ±5 | % | ||
df/dV | Output frequency drift with VDDIN33(2) | VDDIN33: 3.0V to 3.6V | – | 0.01 | % / V |
Duty | Output duty cycle | – | 45 | 55 | % |
Note:
- This oscillator is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
- Simulation data