11.1.8.13 12-bit ADC Characteristics
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VDDIN33 | Supply voltage range (VDDIN33)(1) | – | 3.0 | 3.6 | V |
IVDDIN33 | Current consumption on VDDIN33(1)(2) | Low speed (fS ≤ 500 kS/s ADC_ACR.IBCTL = (00)2) | – | 1.0 | mA |
Full speed (fS ≤ 1 MS/s ADC_ACR.IBCTL = (01)2) | – | 1.8 | mA | ||
VADVREFP | ADVREFP input voltage range | – | 2.4 | 2.55 | V |
RADVREFP | ADVREFP input resistance to ground(2) | ADC off | 7.2 | 12 | kΩ |
ADC on | 1 | – | MΩ | ||
CADVREFP | Recommended decoupling capacitor on ADVREFP | – | 1 | – | μF |
Note:
- The 12-bit ADC is powered by the VDDOUT25 regulator, which is supplied from VDDIN33.
- Simulation data
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
fCKADC | ADC clock frequency | ADC_ACR.IBCTL = (00)2 | 0.1 | 10 | MHz |
ADC_ACR.IBCTL = (01)2 | 0.2 | 20 | MHz | ||
tCONV | ADC conversion time(1) | – | 20 | – | tCKADC |
fS | Sampling rate(2) | ADC_ACR.IBCTL = (00)2 | – | 0.5 | MS/s |
ADC_ACR.IBCTL = (01)2 | – | 1 | MS/s | ||
tSTART | Start-up time(3) | From Off to On | – | 5 | μs |
tTRACK | Track and hold time(3)(4) | – | 300 | – | ns |
Note:
- tCONV = tCH + tTRACK + 14 x tCKADC with tCKADC = 1 / fCKADC. The parameter tCH = 0 when the ADC operates in the same input mode (single-ended, pseudo-differential or differential) for the current conversion than for the previous one. tCH = 2 when the ADC input mode is changed to perform the current conversion.
- fS = 1 / tCONV
- Simulation data
- See Track and Hold Time versus Source Impedance – Sampling Rate.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VFS | Analog input full scale range(1) | ADC_CCR.DIFFx = 0 | 0 | VADVREFP | V |
ADC_CCR.DIFFx = 1 | -VADVREFP | VADVREFP | V | ||
VINCM | Common mode input range in Differential Input mode(2) | ADC_CCR.DIFFx = 1 | 0.4 x VDDANA | 0.6 x VDDANA | V |
CS | ADC sampling capacitance(3) | – | – | 3 | pF |
CP_ADx | ADx input parasitic capacitance(3)(4) | ADx pin configured as analog input | – | 7 | pF |
RON | Internal series resistor(3)(4) | – | – | 2 | kΩ |
ZIN | Common mode input impedance(3)(5) | On ADx pin | 1 / (fS x CS) | – | Ω |
RCH30 | VBAT resistive attenuator impedance(3) | – | 100 | 140 | kΩ |
GCH30 | VBAT channel gain(3) | – | 0.594 | 0.606 | – |
Note:
- VFS = (VADx - VGNDANA) in Single-ended mode, VFS = (VADx - VAD11) in Pseudo-differential mode, and VFS = (VADx - VADx+1) in Differential mode
- VINCM = (VADx + VADx+1) / 2
- Simulation data
- With respect to the equivalent model of the figure Equivalent Model of the Acquisition Path
- Assuming conversion on one single channel
For tracking time calculation, during the sampling phase of the converter, this acquisition path can be reduced to the equivalent model of the following figure, where:
- RON = RMUX + RS
- CP_ADX = CPX + CP_MUX
See Track and Hold Time versus Source Impedance – Sampling Rate for further details on the use of this model.
In the following table, unless otherwise specified, the specifications are provided for two speed operating ranges.
- Source resistance = 50 Ω
- ADC_EMR.OSR<2:0> = (000)2
- Low-speed
- fCKADC = 10 MHz, fS = 500 kS/s
- ADC_ACR.IBCTL = (00)2
- High-speed
- fCKADC = 20 MHz, fS = 1 MS/s
- ADC_ACR.IBCTL = (01)2
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
RESADC | Native ADC resolution | 12 | Bit | |
INL | Integral non-linearity | -3 | 3 | LSB |
DNL | Differential non-linearity | -2 | 2 | LSB |
OE | Offset error(2) | -7 | 4 | LSB |
OEAT | Offset error in Autotest mode (ADC_EMR.ADCMODE≠0)(3) | -10 | 10 | LSB |
GE | Gain error(2) | -7 | 4 | LSB |
GEAT | Gain error in Autotest mode (ADC_EMR.ADCMODE≠0)(3) | -10 | 10 | LSB |
Note:
- In this table, errors are expressed in LSB where:
- LSB = VVREFP / 212 in Single-ended mode (ADC_CCR.DIFFx = 0)
- LSB = VVREFP / 211 in Differential mode (ADC_CCR.DIFFx = 1)
- Error with respect to the best fit line method.
- Simulation data