11.1.8.6 Slow RC Oscillator
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VBAT | Supply voltage range (VBAT)(1) | – | VIT- | 3.6 | V |
fSLOWRC | Frequency accuracy | VBAT = 3.3V, TJ = 0 to +50°C | 30 | 33.5 | kHz |
VBAT = VIT- to 3.6V, over the applicable TJ range | 20 | 40 | kHz |
Note:
- In this table, VIT- refers to the negative-going input threshold voltage of the VBAT POR (see the table VBAT POR Characteristics). The operation of the backup section of the device, and in particular the slow RC oscillator, is granted down to the VBAT POR VIT- threshold.