11.1.8.15 HS USB Transceiver Characteristics
The device complies with all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 Specification. Refer to the USB 2.0 Specification for more information.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VVDD33 | Supply voltage range (VDDIN33 and VDDUTMII)(1) | – | 3.0 | 3.6 | V |
IVDD33 | Current consumption in VDDIN33 and VDDUTMII(2) | HS TX | – | 23 | mA |
HS idle | – | 7 | mA | ||
LS/FS TX | – | 18 | mA | ||
IVDDCORE | Current consumption in VDDCORE(2) | HS TX | – | 16 | mA |
HS Idle | – | 17 | mA | ||
LS/FS TX | – | 14 | mA |
Note:
- VDDIN33 and VDDUTMII are powered from one single power source so that ΔV(VDDIN33,VDDUTMII) ≤ 50 mV.
- Simulation data