11.1.8.16 MIPI D-PHY Characteristics

The device complies with the protocol and electrical specifications of the following standards:

  • MIPI Alliance Specification for Camera Serial Interface 2 (CSI-2), Version 1.2
  • MIPI Alliance Specification for D-PHY, Version 1.2
Table 11-67. MIPI PHY CSI Characteristics
SymbolParameterConditionsMinMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)3.03.60V
IDDIN33Current consumption (VDDIN33)HS mode, 2 lanes10.0mA
tSTARTStart-up time(2)60μs
VINRecommended input voltage range(2)On MIPI_CLKx and MIPI_Dx-501350mV
ILEAKInput leakage current(2)On MIPI_CLKx and MIPI_Dx-1010µA
High-Speed Characteristics
VCMRXDCInput common mode voltage range(1)70330mV
VIDTHDifferential input high voltage threshold(2)70mV
VIDTLDifferential input low voltage threshold(2)-70mV
VIHHSInput high voltage(2)460mV
VILHSInput low voltage(2)-40

mV
ZIDDifferential input impedance(2)80125
fCSICKMIPI_CLKx output frequency(2)40500MHz
BRLANEBit rate per lane(2)801000Mbps
Low-Power Characteristics
VIHInput high level(2)880mV
VILInput low level(2)550mV
VHYSTInput hysteresis(2)25mV
VIHFInput high fault threshold(2)450mV
VILFInput low fault threshold(2)200mV
  1. This MIPI D-PHY must be powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data