6.4.7.16 ISC Defective Pixel Configuration Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_DPC_CFG
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 BLOFST[8:1] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 BLOFST[0]GDCCLP[2:0]  RE_MODEND_MODE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
  TA_ENABLETC_ENABLETM_ENABLE     
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
    EITPOL  BAYCFG[1:0] 
Access R/WR/WR/W 
Reset 000 

Bits 31:23 – BLOFST[8:0] Black Level Offset Value

BLOFST is the default constant value subtracted from the incoming stream. The value is unsigned, 0:8:0 value.

Bits 22:20 – GDCCLP[2:0] Green Disparity Clipping Value

Green Disparity Clipping is performed between [-2GDCCLP+1, -2GDCCLP+1-1]

Bit 17 – RE_MODE Replacement Algorithm

ValueDescription
0

Median pixel is used.

1

Average pixel is used.

Bit 16 – ND_MODE Noise Detection Mode

ValueDescription
0

At least one detector flag is necessary to trigger the correction.

1

All detector flags are required to trigger the correction.

Bit 14 – TA_ENABLE Average Threshold Enable

ValueDescription
0

Average detector is disabled.

1

Average detector is enabled.

Bit 13 – TC_ENABLE Closest Pixels Threshold Enable

ValueDescription
0

Closest Pixels detector is disabled.

1

Closest Pixels detector is enabled.

Bit 12 – TM_ENABLE Median Threshold Enable

ValueDescription
0

Median detector is disabled.

1

Median detector is enabled.

Bit 4 – EITPOL Edge Interpolation

ValueDescription
0

No edge interpolation is performed.

1

Edge interpolation is performed.

Bits 1:0 – BAYCFG[1:0] Color Filter Array Pattern

ValueNameDescription
0 GRGR

Starting row configuration is G R G R (red row)

1 RGRG

Starting row configuration is R G R G (red row)

2 GBGB

Starting row configuration is G B G B (blue row)

3 BGBG

Starting row configuration is B G B G (blue row)