6.4.7.75 ISC DMA Address 1 Register

Name: ISC_DAD1
Offset: 0x530
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 AD1[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 AD1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 AD1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 AD1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – AD1[31:0] Channel 1 Address