6.4.7.32 ISC Color Correction GR GG Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CC_GR_GG
Offset: 0x84
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     GGGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 GGGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     GRGAIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 GRGAIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – GGGAIN[11:0] Green Gain for Green Component (signed 12 bits, 1:3:8)

Bits 11:0 – GRGAIN[11:0] Red Gain for Green Component (signed 12 bits, 1:3:8)