6.4.7.71 ISC DMA Control Register
This register can only be written if WPCREN is cleared in ISC_WPMR.
| Name: | ISC_DCTRL |
| Offset: | 0x520 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DONE | FIELD | WB | IE | DVIEW[1:0] | DE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – DONE Descriptor Processing Status
Appears in the descriptor located in memory only if WB (Write Back) is set.
| Value | Description |
|---|---|
| 0 | Descriptor not processed yet. |
| 1 | Descriptor processed. |
Bit 6 – FIELD Value of Captured Frame Field Signal
Only relevant for interlaced content.
Appears in the descriptor located in memory only if WB (Write Back) is set.
| Value | Description |
|---|---|
| 0 | Field value is 0. |
| 1 | Field value is 1. |
Bit 5 – WB Write Back Operation Enable
| Value | Description |
|---|---|
| 0 | Write Back operation is skipped. |
| 1 | Write Back operation is performed. |
Bit 4 – IE Interrupt Enable
| Value | Description |
|---|---|
| 0 | DMA Done interrupt is generated. |
| 1 | DMA Done interrupt is not set. |
Bits 2:1 – DVIEW[1:0] Descriptor View
| Value | Name | Description |
|---|---|---|
| 0 | PACKED | Packed frame buffer (see ISC_DCTRL.DVIEW = 0) |
| 1 | SEMIPLANAR | Semi planar frame buffer (see ISC_DCTRL.DVIEW = 1) |
| 2 | PLANAR | Planar frame buffer (see ISC_DCTRL.DVIEW = 2) |
| 3 | – | Reserved |
Bit 0 – DE Descriptor Enable
| Value | Description |
|---|---|
| 0 | Descriptor disabled. |
| 1 | Descriptor enabled. |