6.4.7.63 ISC CBHS Saturation Register

This register can only be written if WPCFGEN is cleared in ISC_WPMR.

Name: ISC_CBHS_SAT
Offset: 0x4E4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SATURATION[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 SATURATION[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – SATURATION[11:0] Image Saturation Value (unsigned 12 bits 0:8:4)

Saturation is adjusted by multiplying both Cb and Cr by a constant.