6.4.7.64 ISC Subsampling 4:4:4 to 4:2:2 Control Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_SUB422_CTRL
Offset: 0x4E8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        ENABLE 
Access R/W 
Reset 0 

Bit 0 – ENABLE 4:4:4 to 4:2:2 Chrominance Horizontal Subsampling Filter Enable

ValueDescription
0

Subsampler is disabled.

1

Subsampler is enabled.