6.4.7.3 ISC Control Status Register
| Name: | ISC_CTRLSR |
| Offset: | 0x08 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SIP | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FIELD | HISREQ | UPPRO | CAPTURE | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 31 – SIP Synchronization In Progress
| Value | Description |
|---|---|
| 0 | The double domain synchronization is terminated. |
| 1 | The double domain synchronization is in progress. |
Bit 4 – FIELD Field Status (only relevant when the video stream is interlaced)
| Value | Description |
|---|---|
| 0 | The current field/segment is a top field |
| 1 | The current field/segment is a bottom field. |
Bit 2 – HISREQ Histogram Request Pending
| Value | Description |
|---|---|
| 0 | There is no histogram pending request. |
| 1 | Indicates that the histogram request is still pending. |
Bit 1 – UPPRO Profile Update Pending
| Value | Description |
|---|---|
| 0 | There is no profile update pending request. |
| 1 | Indicates that the profile update request is still pending. |
Bit 0 – CAPTURE Capture Pending
| Value | Description |
|---|---|
| 0 | Capture mode is disabled. |
| 1 | Capture is pending. |