6.4.7.15 ISC Defective Pixel Control Register

This register can only be written if WPCREN is cleared in ISC_WPMR.

Name: ISC_DPC_CTRL
Offset: 0x40
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BLCENGDCENDPCEN 
Access R/WR/WR/W 
Reset 000 

Bit 2 – BLCEN Black Level Correction Enable

ValueDescription
0 Black level correction is disabled.
1 Black level correction is enabled.

Bit 1 – GDCEN Green Disparity Correction Enable

ValueDescription
0 Green disparity correction is disabled.
1 Green disparity correction is enabled.

Bit 0 – DPCEN Defective Pixel Correction Enable

ValueDescription
0

Defective pixel correction is disabled.

1

Defective pixel correction is enabled.