ZGPH_SendReadAttribute Function
C
ZCL_Status_t ZGPH_SendReadAttribute(uint16_t addr, uint8_t dir, uint16_t attrId);Description
Sending read attribute command
Parameters
| Param | Description |
|---|---|
| addr | dst addr |
| dir | server to client / client to server |
| attrId | attribute id |
Returns
zcl status