ZGPL_FrameCounterReadorUpdateOnNvm Function
C
bool ZGPL_FrameCounterReadorUpdateOnNvm(uint32_t *frameCounter, ZGP_TableOperationField_t tableOperationField , ZGP_GpdId_t *gpdId, uint8_t endPoint, \Description
To read/update frameCounter
Parameters
| Param | Description |
|---|---|
| frameCounter | pointer to frameCounter |
| tableOperationField | filter field for frame counter operation |
| gpdId | address info |
| endPoint | GPD end point |
| isUpdateOperation | true for update false for read |
Returns
true for successful operation false otherwise