ZGPL_IsValidSrcId Function
C
bool ZGPL_IsValidSrcId(uint32_t srcId, ZGP_FrameType_t frameType, bool isPairingConfig);Description
To check whether the SrcID is valid or not considering the Frame Type
Parameters
| Param | Description |
|---|---|
| srcId | GPD srcId |
| frameType | Maintanence Frame/Data Frame |
| isPairingConfig | srcId received in PairingConfig/Commissioning |
Returns
true if srcId is Valid false otherwise