ZGPH_SendProxyCommissioningModeCommand Function
C
ZCL_Status_t ZGPH_SendProxyCommissioningModeCommand(zgpGpProxyCommModeOptions_t options, uint16_t commissioningWindow, uint8_t channel);Description
Send proxy commissioning mode command
Parameters
| Param | Description |
|---|---|
| options | options field |
| commissioningWindow | commissioningWindow field |
| channel | channel field |
Returns
zcl status