The PIC32CX-BZ3 Persistent Data Server Component Library provides interface for storing and restoring items into the Non volatile memory using wear leveling mechanism
PIC32CX-BZ3 Persistent Data Server(PDS) Library Usage
This section covers evaluation board features and running the preprogrammed demo example
This section gives a detailed information on the steps to install IDE, compiler, tool chain, BLE, Zigbee stacks and application examples on the PC.
This section provides details on documentation describing the steps to test and develop the precompiled BLE application examples.
This section provides a detailed procedure of how to download an already existing application hex file from MPLAB DISCOVER and flash the hex file into WBZ351 Curiosity Board using MPLAB IPE.
This section describes how to add analog/digital peripherals to the application
This section explains in detail on how to enable the low power modes – Sleep/Standby or Deep Sleep/Backup modes in the design.
This section documents how to enable firmware updates in the design, whether it is serial or Over The Air (OTA)
This section has documentation that is generic and used as supporting document with the application example documentation.
Enter a short description of your topic here (optional).
The PIC32CX-BZ3 Device Support Component Library provides software API's for various subsystems in the PIC32CX-BZ3.
#define NO_ITEM_FLAGS 0x00U
PDS Item No Item Flags