14.4.1.24 PDS_RegisterWriteCompleteCallback Function
C
void PDS_RegisterWriteCompleteCallback (void (*callbackFn)(PDS_MemId_t));
Description
This routine registers the callback for the Item Write completion
Parameters
| Param | Description |
|---|---|
| callbackFn | callback which gets called after write complete |
Returns
None.