14.4.1.13 PDS_Operation_Offset_t Struct
C
typedef struct
{
// Item identifier
PDS_MemId_t id;
// Item offset
uint16_t offset;
// size of item
uint16_t size;
// corresponding ram address for the item
uint8_t *ramAddr;
}PDS_Operation_Offset_t;
Description
PDS Operation offset structure