14.4.1.20 PDS_Init Function
C
void PDS_Init(PDS_MemId_t maxItems, PDS_MemId_t maxDirectories);Description
This routine initializes Persistent Data Server
Parameters
| Param | Description |
|---|---|
| maxItems | Total number of individual PDS items used in the entire system |
| maxDirectories | Total number of PDS directories used in the entire system |
Returns
None