14.4.1.26 PDS_Store Function
C
bool PDS_Store(PDS_MemId_t memoryId);Description
This routine stores data in non-volatile memory in background, not blocking other processes. Make sure the item/file size is less than MAX_FILE_SIZE
Parameters
| Param | Description |
|---|---|
| memoryId | an identifier of PDS file or directory to be stored from non-volatile memory |
Returns
True, if storing process has begun, false - otherwise.