14.4.1.19 PDS_GetPendingItemsCount Function
C
uint8_t PDS_GetPendingItemsCount (void);
Description
This routine returns no of items pending in the PDS write queue
Parameters
None
Returns
uint8_t value, No of items waiting in the queue, zero if no items are pending..