14.4.1.22 PDS_IsAbleToRestore Function
C
bool PDS_IsAbleToRestore(PDS_MemId_t memoryId);Description
This routine checks if the specified PDS file or directory can be restored from non-volatile memory
Parameters
| Param | Description |
|---|---|
| memoryId | an identifier of PDS file or directory to be checked |
Returns
true, if the specified memory can be restored; false - otherwise.