14.4.1.27 PDS_StoreItemTaskHandler Function
C
void PDS_StoreItemTaskHandler(void);Description
This routine is the PDS store item handler.Actual flash write operation of a particular Item ID Can be called when system is Idle or when necessary
Returns
None.