FLAC_DEC_APPLICATIONCB_SET Type
C
typedef struct
{
DecoderEventHandlerCB flacDecAppReadCB;
DecoderEventHandlerCB flacDecAppSeekCB;
DecoderEventHandlerCB flacDecAppTellCB;
DecoderEventHandlerCB flacDecAppLengthCB;
DecoderEventHandlerCB flacDecAppEoFCB;
DecoderEventHandlerCB flacDecAppWriteCB; /* Callbacks with Raw bytes after FLAC decoding */
DecoderEventHandlerCB flacDecAppMetadataCB;
DecoderEventHandlerCB flacDecAppErrorCB;
} FLAC_DEC_APPLICATIONCB_SET;Summary
Application defined callbacks for FLAC Library
Description
These callbacks will be called from FLAC Library upon different events Each of the callbacks is of type below:
typedef void (* DecoderEventHandlerCB)(uint32_t event, void *cb_param, void *ctxt);
Remarks
None