7.1 Packages

The SAM9X60 SiP is available in the packages listed in the following table.

Table 7-1. SAM9X60 SiP Packages
Package NameBall CountBall PitchPackage SizeMemory Type
TFBGA2332330.80 mm14 x 14 mm²DDR2
TFBGA1961960.65 mm11 x 11 mm²SDRAM

For further details, see Mechanical Characteristics.