4.5.1 Receiver Performance

The receiver performance under nominal conditions are:
  • VBAT = 3.3V
  • VDDIO = 3.3V
  • Temperature = 25 °C
  • Measured after RF matching network.
The following table provides the Bluetooth receiver performance characteristics for the ATWILC3000-MR110xA module.
Table 4-7. Bluetooth Receiver Performance Characteristics
ParameterDescriptionMin.Typ.Max.Unit
Frequency—2,402—2,480MHz

Sensitivity

Ideal TX

GFSK 1Mbps – Basic Rate(1)—-91.5—dBm
π/4 DQPSK 2Mbps(1)—-89.0—
8DPSK 3Mbps(1)—-86.0—
BLE (GFSK)—-92.5—
Maximum Receive Signal LevelBLE (GFSK)—0—
Interference performance(BLE)Co-channel—9—dB
Adjacent + 1 MHz—-3—
Adjacent - 1 MHz—0—
Adjacent + 2 MHz(image frequency)—-28—
Adjacent - 2 MHz—-44—
Adjacent + 3 MHz (adjacent to image)—-38—
Adjacent - 3 MHz—-38—
Adjacent + 4 MHz—-48—
Adjacent - 4 MHz—-33—
Adjacent + 5 MHz—-37—
Adjacent - 5 MHz—-33—
Note:
  1. The data is preliminary.