4.5.2 Transmitter Performance

The transmitter performance under nominal conditions are:
  • VBAT = 3.3V
  • VDDIO = 3.3V
  • Temperature = 25 °C
  • Measured after RF matching network.
The following table provides the Bluetooth transmitter performance characteristics for the ATWILC3000-MR110xA module.
Table 4-8. Bluetooth Transmitter Performance Characteristics
ParameterDescriptionMin.Typ.Max.Unit
Frequency—2,402—2,480MHz
Output PowerGFSK 1Mbps – Basic Rate(1)—1.8—dBm
π/4 DQPSK 2Mbps(1)—1.8—
8DPSK 3Mbps(1)—1.8—
BLE (GFSK)—1.5—
In-band Spurious Emission (BLE)N + 2 (Image Frequency)—-32—
N + 3 (Adjacent to Image frequency)—-36—
N - 2—-52—
N - 3—-54—
Note:
  1. The data is preliminary.