4.14.2 Configuring Wake-up
This section applies to devices of revision D0 and later.
The sleep/wake module is powered by the externally protected continuous VDDAU supply and detects a wake condition when the device is in the SLEEP state. This module monitors for a 625 kHz wake-up tone (WUT) on the MDI and/or wake pulses on the WAKE_IN/WAKE_IO pin to determine if the device has received wake-up signaling. Once wake-up signaling has been received and validated, this module will drive the INH pin high to the VDDAU supply to enable the external switched power supplies.
Prior to entering the SLEEP state, the host controller must configure the device to select one or both of these wake methods.