4.14.3 Entering Sleep Mode

:

This section applies to devices of revision D0 and later.

After wake-up has been configured, the host controller may command the device to enter the SLEEP state. This is done by writing a ‘1’ to the Low Power Request (LPREQ) bit in the Wake/Sleep Control (WS_CTRL) register.