4.4.1 Receiver Performance

The receiver performance is tested under the following conditions:
  • VBAT = 3.3V
  • VDDIO = 3.3V
  • Temp = 25°C
  • Measured after RF matching network
The following table provides the receiver performance characteristics for the ATWINC3400-MR210xA module.
Table 4-4. IEEE 802.11 Receiver Performance Characteristics
ParameterDescriptionMin.Typ.Max.Unit
Frequency2,4122,484MHz
Sensitivity 802.11b1 Mbps DSSS-95.0dBm
2 Mbps DSSS-94.0
5.5 Mbps DSSS-90.0
11 Mbps DSSS-86.0
Sensitivity 802.11g6 Mbps OFDM-90.0dBm
9 Mbps OFDM-89.0
12 Mbps OFDM-87.0
18 Mbps OFDM-85.0
24 Mbps OFDM-82.0
36 Mbps OFDM-79.0
48 Mbps OFDM-75.0
54 Mbps OFDM-73.0
Sensitivity 802.11n

(BW = 20 MHz, 800 ns GI)

MCS 0-89.0dBm
MCS 1-87.0
MCS 2-84.0
MCS 3-82.0
MCS 4-78.0
MCS 5-75.0
MCS 6-73.0
MCS 7-71.0
Maximum receive signal level1-11 Mbps DSSS0dBm
6-54 Mbps OFDM0
MCS 0 – 7 (800 ns GI)0
Adjacent channel rejection1 Mbps DSSS (30 MHz offset)50dB
11 Mbps DSSS (25 MHz offset)43
6 Mbps OFDM (25 MHz offset)40
54 Mbps OFDM (25 MHz offset)25
MCS 0 – 20 MHz BW (25 MHz offset)40
MCS 7 – 20 MHz BW (25 MHz offset)20