3.3.2 Multiplier

Inputs to multiplier are Port A data and pre-adder output data. The Math block multiplier can be configured to perform any of the following:
  • 19 x 18-bit multiplication.
  • Two 10 x 9-bit multiplications (dot-product).
  • Two independent multiplications, one 9 x 9-bit and one 10 x 9-bit SIMD/(dual-independent mode).