5.3.2.1 Parameters
(Ask a Question)Coefficients are loaded using INIT parameter. It holds the 16 x 18 ROM content as a linear array. The first 18 bits are word 0, the next 18 bits are word 1, and so on. The following table lists the INIT declaration for loading coefficients.
| Parameter | Dimensions | Description |
|---|---|---|
| INIT | parameter [287:0] INIT = { 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0, 18'h0 }; | 16 x 18 ROM content specified in Verilog. |
| INIT | generic map(INIT => ( B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”& B“00_0000_0000_0000_0000”) ) | 16 x 18 ROM content specified in VHDL. |