5.3.2 MACC_PA_BC_ROM (MACC with Pre-Adder, BCOUT Register, and Coefficient ROM)

The MACC_PA_ROM is the multiply accumulator with pre-adder, B register cascading, and built-in ROM macro block. The MACC_PA_BC_ROM macro extends the functionality of the MACC_PA macro to provide a 16 x 18 ROM at the A input along with a pipelined output of B for cascading.

Figure 5-4. MACC_PA_BC_ROM Macro