30.8.12 Channel n Status
Name: | CHSTATUSn |
Offset: | 0x27 + n*0x08 [n=0..11] |
Reset: | 0x01 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BUSYCH | RDYUSR | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 1 – BUSYCH Busy Channel
This bit is cleared when the channel is idle.
This bit is set if an event on channel was not handled by all event users connected to the channel.
When the event channel path is asynchronous, this bit is always read as ‘0
’.
Bit 0 – RDYUSR Ready User
This bit is cleared when at least one of the event users connected to the channel is not ready.
This bit is set when all event users connected to the channel are ready to handle incoming events on the channel.
When the event channel path is asynchronous, this bit is always read as ‘0
’.